??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Plug
Bill of material
PA18CAP50PAM1SA
CODE
Code
SENS
Sensing range
m
SENADJ
Sensitivity adjustment
240 °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Red light
LIWAVE
Light wave lenght
625 nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
25 mA
CON
Connection type
M12 plug
HOU
Housing type
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
IP67, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pa18cap50pam1sa.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions