??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
M16, series 680, Miniature Connectors - female panel mount connector
Bill of material
09 0198 00 24
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 0198 00 24
SHZART1
Degree of Protection 1
IP40
BEZKUZ
Description (short)
M16, series 680, Miniature Connectors
BEZ
designation
M16 IP40 female panel mount connector, Contacts: 24, unshielded, solder, IP40
BER
Range
Miniature Connectors
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
24
PRGRKU
Product group (short)
M16 IP40
SER
Series
series 680
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.14 mm²
ANSQA
Cross-sectional area (AWG)
AWG 26
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
BESSP
Rated impulse voltage
500 V
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
500 V
BEMSTR
Rated current (40°C)
1 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
9.45
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PBT (UL94 V-0)
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions