??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 9
HELP_VARIABLE
Company
binder
Description
M16, series 423, Miniature Connectors - male cable connector
Bill of material
99 5113 40 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
SHZART2
Degree of Protection 2
ZUL1
Permit 1
UL
ZUL2
Permit 2
BEZKUZ
Description (short)
M16, series 423, Miniature Connectors
BEZ
designation
BER
Range
Miniature Connectors
STBAUF
Connector design
male cable connector
POLZ
Number of contact
PRGRKU
Product group (short)
M16 IP67
SER
Series
series 423
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
95 °C
UNGTC
Temperature range from (°C)
-30 °C
KBDRL
Cable outlet
4.0 - 8.0 mm
MAGK
Material housing/cable
PBT (UL94 V-0)
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions