??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
binder
Description
M16, series 423, Miniature Connectors - female angled connector
Bill of material
99 5110 750 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M16, series 423, Miniature Connectors
BEZ
designation
BER
Range
Miniature Connectors
STBAUF
Connector design
female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
M16 IP67
SER
Series
series 423
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
see crimp contacts under accessories
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
100 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
4.0 - 6.0 mm
MAGK
Material housing/cable
PBT (UL94 V-0)
KONT
Contact material
depending on crimp contact (accessory)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions