??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
binder
Description
M12, series 976, LED - 0
Bill of material
28 1200 002 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
SHZART2
Degree of Protection 2
IP68
ZUL1
Permit 1
UL listed
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
M12, series 976, LED
BEZ
designation
LED-lights, Contacts: 4, IP67, UL listed, VDE, diffuse / matted LED
BER
Range
LED
STBAUF
Connector design
0
POLZ
Number of contact
4
PRGRKU
Product group (short)
LED-lights
SER
Series
series 976
GEW
Weight
OBGTC
Temperature range to (°C)
60 °C
UNGTC
Temperature range from (°C)
-25 °C
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions