??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Feilo's Sylvania
Description
LYTEPANEL II 600x600 Surface & Suspended
Bill of material
LYTEPANEL II 600 4K DALI EM SM
ORDERNO
APPARENT_LOAD
apparent load
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
BEAM_ANGLE
beam angle
120
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI___RA__
cri ( ra )
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Architectural flat panel with even homogenous light distribution. Lay-in for 600 x 600 & 1200 x 300 exposed T bar grid systems with SAS330/SAS330G versions available. Up to 4640 fixture lumens. Up to 145 lumens per watt effi ciency. Uses new highly transmissive LED diffuser material. Low glare version with UGR <18
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_RANGE
dimming range
1%-100%
DRIVE_CURRENT
drive current
275mA
ELECTRICAL_PROTECTION
electrical protection
CLASS I
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
546
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
546
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ENERGY_CLASS
energy class
A++,A+, A
FAMILY_NAME
family name
GLARE_CONTROL
glare control
UGR<18
GLOW_WIRE_TEST
glow wire test
650
HEIGHT
height
95
HOST
host
5
IK_RATING
ik rating
IK02
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP40
KEYNOTE
keynote
LAMP
lamp
Integrated LED
LENGTH
length
650
LIFE
life
50 000h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOR
lor
100%
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
LYTEPANEL II SURFACE 600x600
PRODUCT_PAGE_URL
product page url
REFLECTOR_MATERIAL
reflector material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
230
VOLTAGE_COMMENTS
voltage comments
UNI ( Universal Voltage; 220-240 Volt )
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
WIDTH
width
610
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions