??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIKA
Description
Lyraplus Washbasin 40x31 cm
Bill of material
lyraplus_washbasin_40x31_cm
VARWIDTHMM
Width (mm)
400 mm
VARWEIGHTNETKG
Weight Net (kg)
0 mm
VARPRODUCTGROUP
Product group
Basins
VARPRODUCTFAMILY
Product family
Cubito
VARPRODUCTSKU
Product SKU
SAR1179
VARNAMEOFTHEOBJECT
Name of the object
Lyraplus washbasin 40X31 cm, taphole on left, white incl. mounting skrews
VARMANUFACTURECOUNTRY
Manufacture country
Czech Republic
VARHEIGHTMM
Height (mm)
145 mm
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Czech Republic
VARDEPTHMM
Depth (mm)
310 mm
VARDATEOFPUBLISHING
Date of publishing
6/11/2012
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Wash Basin Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-35-65-70-94
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Washbasins
VARUNICLASS14CODE
Uniclass 1.4 Code
L7212
VARUNSPCCODE
UNSPC code
301815
VARUNSPCCATEGORY
UNSPC Category
Sanitary ware
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Wash Basin Systems
VARNBSREFERENCE
NBS Reference
35-65-70-94
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARBIMOBJECTCATEGORY
BIMobject Category
Sanitary
VARTAPVISIBILITY
Tap Visibility
1
VARTECHNICALDESCRIPTION
Technical description
http://www.jika.eu/products/product-categories/washbasins/small-washbasin-40-cm-815381.html
VARMODEL
Model
Lyraplus washbasin 40X31 cm, taphole on left, white incl. mounting skrews
VARMANUFACTURERURL
Manufacturer URL
http://www.laattapiste.fi/tuotteet/?product=SAR1179
VARMANUFACTURER
Manufacturer
Jika-FI
VARARTICLENUMBER
Article Number
SAR1179
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions