??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIKA
Description
Lyraplus p Trap Soft Seat Cover
Bill of material
lyraplus_p_trap_soft_seat_cover_lyraplus_p_trap_soft_seat_cover
VARIANTNAME
LYRAPLUS P-TRAP SOFT SEAT COVER
VARWIDTHMM
Width (mm)
360 mm
VARPRODUCTGROUP
Product group
Toilets
VARPRODUCTFAMILY
Product family
Lyraplus
VARPRODUCTSKU
Product SKU
SAR1074
VARNAMEOFTHEOBJECT
Name of the object
LYRAPLUS P-TRAP SOFT SEAT COVER
VARMANUFACTURERCOUNTRY
Manufacturer country
Czech Republic
VARHEIGHTMM
Height (mm)
850 mm
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Czech Republic
VARDEPTHMM
Depth (mm)
655 mm
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Toilet Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-35-65-90
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Toilets
VARUNICLASS14CODE
Uniclass 1.4 Code
L7216
VARUNSPCCODE
UNSPC code
30181505
VARUNSPCCATEGORY
UNSPC Category
Toilets
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Toilet Systems
VARNBSREFERENCE
NBS Reference
35-65-90
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject Category
Sanitary
VARMODEL
Model
LYRAPLUS P-TRAP SOFT SEAT COVER
VARMANUFACTURERURL
Manufacturer URL
http://www.laattapiste.fi/tuotteet/?product=SAR1074
VARMANUFACTURER
Manufacturer
Jika-FI
VARINSTALLATIONINSTRUCTIONS
Installation instructions
https://latis.laattapiste.fi/latis/Asennusohjeet/SAR120032446.pdf
VARARTICLENUMBER
Article Number
SAR1074
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions