??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Elesa
Description
LVQ.F-SST - Levelling elements for ground mounting
Bill of material
Levelling elements for ground mounting LVQ.F-80-14-AS-SST-3/4-10x8(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
D
Inch
DIM02
d 2A
DIM03
L
Inch
DIM04
L1
Inch
DIM05
l
Inch
DIM06
l1
Inch
DIM07
l2
Inch
DIM08
s
Inch
DIM09
Articulation Ø
0.55 Inch
DIM10
Max limit static load
4032 N
WEIGHT
Weight
lbs
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions