??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Current, powered by GE
Description
Lumination LED Luminaire – LVT Series
Bill of material
Lumination LED Luminaire – LVT Series
ORDERNO
Lumination LED Luminaire – LVT Series
VAR14_SERIES
14 series
1
VAR22_SERIES
22 series
0
VAR24_SERIES
24 series
0
ADDITIONAL_MAT_FINISHES
additional mat finishes
APPARENT_LOAD
apparent load
120
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
80+
CONNECTOR_F_B
connector f/b
0
CONNECTOR_L_R
connector l/r
0
CONNECTOR_LOCATION
connector location
0.0774739583333333
CONNECTOR_T_B
connector t/b
0.322916666666667
CONTROLLER
controller
0-10V
COPYRIGHT
copyright
© 2018 Current, Powered by GE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.224934895833333
DESCRIPTION
description
Please Load Accompanying Type Catalog (.txt)
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_PATTERNS
distribution patterns
Medium Lambertian
EMIT_FROM_LINE_LENGTH
emit from line length
3.81673177083333
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
https://products.currentbyge.com/sites/products.currentbyge.com/files/documents/document_file/IND299-Lumination-LVT-Series-Install-Guide.pdf
KEYNOTE
keynote
L_WIDE
l wide
0.326497395833333
LAMP
lamp
LED
LENGTH
length
3.9833984375
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Current by GE
MANUFACTURER_ADDRESS
manufacturer address
745 Atlantic Avenue First Floor Boston, MA 02111, USA
MANUFACTURER_EMAIL
manufacturer email
https://www.currentbyge.com/contact
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
203-373-3000
MASSUNIT
massunit
1
MATERIAL
material
Architect to Specify
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING
mounting
T-Grid
NOT_14
not 14
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OPTICAL_CODE
optical code
LVT14Ax15MM835xxxxxxxx.ies
OPTIONS
options
Emergency Light
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_PAGE_URL
product page url
https://products.currentbyge.com/indoor-lighting/recessed/lumination-lvt-series
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE_NOTE
size note
1'x4'
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.currentbyge.com/
VERSION
version
2015-v1.0a
VOLTAGE
voltage
120
VOLTAGE_COMMENT
voltage comment
120-277V
WATTAGE_COMMENTS
wattage comments
14W
WIDTH
width
0.9833984375
NAME
name
Lumination LED Luminaire – LVT Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions