??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ELECTROZEMPER
Description
Lumina
Bill of material
Lumina LLT3450ECP Right Arrow
ORDERNO
ALIMENTACI_N
alimentación
230.000
ALTURA
altura
234
ANCHURA
anchura
50
APPARENT_LOAD
apparent load
10
AUTONOM_A__H_
autonomía (h)
1
BATER_A
batería
Ni-Mh
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONSUMO_NP
consumo np
0
CONSUMO_P
consumo p
5
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2000
DESIGN_OPTION
design option
-1
DOWN_ARROW
down arrow
FLUJO_LUM_NICO
flujo lumínico
0
GRADO_DE_PROTECCI_N_IK
grado de protección ik
4
GRADO_DE_PROTECCI_N_IP
grado de protección ip
40
HOST
host
5
LEFT_ARROW_WITH_RUNNING_MAN
left arrow with running man
LIGHT_SOURCE
light source
0
LONGITUD
longitud
380.000
MANUFACTURER
manufacturer
Zemper
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.21
OMNICLASS_TITLE
omniclass title
Emergency Lighting
PART_TYPE
part type
0
RIGHT_ARROW
right arrow
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_MAN
running man
SHARED
shared
0
SISTEMA_DE_CONTROL
sistema de control
TIPO
tipo
P
UP_ARROW
up arrow
0
VERSION
version
2017
VAR_NGULO_DE_INCLINACI_N
ángulo de inclinación
90
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions