??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
LUA5i
Bill of material
LUA5i
ORDERNO
LUA5i
ACCESORIES
accesories
Wall mount (WM LUA5i)
CABINET_CONSTRUCTION
cabinet construction
15 mm Birch Plywood
CONNECTORS
connectors
Euroblock
COVERAGE
coverage
70˚ Axisymmetric
DIMENSIONS__WXHXD_
dimensions (wxhxd)
160 x 303 x 180 mm (6.3 x 11.9 x 7.1 in)
ENCLOSURE_DESIGN
enclosure design
Rectangular
FINISH
finish
Durable IDEA proprietary Aquaforce high-resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
87 – 23000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
120 – 180000 Hz
GRILLE
grille
1.5 mm perforated weatherised steel with protective foam
HF_TRANSDUCER
hf transducer
1″ Dome Tweeter
INSTALLATION
installation
6 x M6 inserts
LF_TRANSDUCER
lf transducer
1 x 5″ High performance woofer
NOMINAL_IMPEDANCE
nominal impedance
16 Ohm (8Ω version available on demand)
POWER_HANDLING__RMS_
power handling (rms)
150 W
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
113119 dB SPL
WEIGHT
weight
5.2 kg (11.5 lb)
NAME
name
LUA5i
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions