??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
LUA4C
Bill of material
LUA4C
ORDERNO
LUA4C
ACCESSORIES
accessories
Pole Adaptor Accessory (PA-L48C) Wall mount (WM L48C) Metal plate (MP LUA4C) 35 mm Pole (K&M-21336)
CABINET_CONSTRUCTION
cabinet construction
12 mm Plywood
CONNECTORS___1___2
connectors +-1 +-2
2 x Neutrik speakOn NL-4 in parallel Input Link
COVERAGE
coverage
80˚ x 35˚ (HV)
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
105 x 338 x 115 mm (4.1 x 13.3 x 4.5 in)
ENCLOSURE_DESIGN
enclosure design
Sealed
FINISH
finish
Durable IDEA proprietary Aquaforce high-resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
120 – 20000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
180 – 20000 Hz
GRILLE
grille
1.5 mm perforated weatherised steel with protective foam
NOMINAL_IMPEDANCE
nominal impedance
8 32 Ohm selectable
POWER_HANDLING__RMS_
power handling (rms)
120 W
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
113119 dB SPL
TRANSDUCERS
transducers
4 x 3″
WEIGHT
weight
3.4 kg (7.5 lb)
NAME
name
LUA4C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions