??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
LUA10i
Bill of material
LUA10i
ORDERNO
LUA10i
ACCESSORIES
accessories
Vertical U-Bracket (UB-L10i-V) Horizontal U-Bracket (UB-L10i-H) 35 mm Pole (K&M-21336)
CABINET_CONSTRUCTION
cabinet construction
15 mm Plywood
CONNECTORS___1___2
connectors +-1 +-2
2 x Neutrik speakOn NL-4 in parallel Input Link
COVERAGE
coverage
80° x 60˚ (HV)
DIMENSIONS__WXHXD_
dimensions (wxhxd)
285 x 512 x 312 mm (11.2 x 20.2 x 12.3 in)
ENCLOSURE_DESIGN
enclosure design
Rectangular
FEET
feet
4 rubber feet
FINISH
finish
Durable IDEA proprietary Aquaforce high-resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
50 – 18000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
75 – 17000 Hz
GRILLE
grille
1.5 mm perforated weatherised steel with protective foam
HANDLES
handles
1 integrated rear handle
HF_TRANSDUCER
hf transducer
1 x 1.75˝ Compression Driver
INSTALLATION
installation
10 x threaded M8 inserts, 36 mm pole cup
LF_TRANSDUCER
lf transducer
1 x 10˝ Woofer
NOMINAL_IMPEDANCE
nominal impedance
8 Ohm
POWER_HANDLING__RMS_
power handling (rms)
400 W
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
125131 dB SPL
WEIGHT
weight
17 kg (37.5 lb)
NAME
name
LUA10i
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions