??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DELTA LINE
Description
LSA28
Bill of material
LSA281S10-A-UGFC-152
ORDERNO
FORCE
force
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
2,5mH
MASS
mass
NEMA
nema
11
RATED_CURRENT_PER_PHASE
rated current per phase
1A
RESISTANCE_PER_PHASE
resistance per phase
2,7Ω
RESOLUTION
resolution
SCREW_DIAMETER
screw diameter
4.76mm
SCREW_PITCH
screw pitch
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions