??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lumascape
Description
LS5070
Bill of material
LS5070
ORDERNO
LS5070
APPARENT_LOAD
apparent load
32
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Underwater Lighting Connection (DC Input Voltage)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.233
DESCRIPTION
description
Underwater Lighting
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FINISH
finish
FIXTURE_HEIGHT
fixture height
0.720
FIXTURE_NUMBER
fixture number
default
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
0.708
LENS
lens
LIGHT_ANGLE
light angle
-1
LIGHT_ANGLE_CALC
light angle calc
0
LIGHT_COLOR
light color
default
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_OFFSET
light source offset
0.354
MANUFACTURER
manufacturer
Lumascape
MASSUNIT
massunit
1
MODEL
model
LS5070
OMNICLASS_NUMBER
omniclass number
23.80.70.14
OMNICLASS_TITLE
omniclass title
Luminaries for External Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lumascape.com/wpm/wp-content/uploads/LS5070.pdf
PRODUCT_NAME
product name
Underwater LS5070
PRODUCT_PAGE_URL
product page url
http://www.lumascape.com/products/#Underwater
REQUESTED_LIGHT_ANGLE
requested light angle
0
REVERSE_MOUNT
reverse mount
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_MOUNT
standard mount
1
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lumascape.com
VOLTAGE
voltage
30.000
WATTAGE_COMMENTS
wattage comments
<32 W
NAME
name
LS5070
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions