??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lumascape
Description
LS411LED
Bill of material
LS411LED
ORDERNO
LS411LED
APPARENT_LOAD
apparent load
0
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
D5020200
AT_GRADE
at grade
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
LS722LED Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Wall Mounted LED
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_NUMBER
fixture number
default
HEIGHT
height
0.988
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_DESCRIPTION
lamp description
default
LENGTH
length
0.177
LENS
lens
LIGHT_ANGLE
light angle
30
LIGHT_FINISH
light finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lumascape Inc.
MASSUNIT
massunit
1
MODEL
model
LS411LED
OMNICLASS_NUMBER
omniclass number
23.80.70.14.11
OMNICLASS_TITLE
omniclass title
Amenity Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
default
PRODUCT_PAGE_URL
product page url
default
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
30
TYPE_COMMENTS
type comments
default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lumascape.com/
VOLTAGE
voltage
120.000
WALL_MOUNT
wall mount
0
WATTAGE_COMMENTS
wattage comments
default
WIDTH
width
0.203
NAME
name
LS411LED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions