??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lumascape
Description
LS393LED
Bill of material
LS393LED
ORDERNO
LS393LED
APPARENT_LOAD
apparent load
3
APPARENT_POWER
apparent power
3
ASSEMBLY_CODE
assembly code
D5020200
BRASS_GRILL_LS636
brass grill ls636
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
LS393LED Connector
COST
cost
0
COVER_FINISH
cover finish
CUSTOM_MEDIA_LS6132
custom media ls6132
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Ingrade LED Uplight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_NUMBER
fixture number
default
HEIGHT
height
0.958
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_RADIUS
inner radius
0.188
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_DESCRIPTION
lamp description
default
LENGTH
length
0.583
LENS
lens
LIGHT_APERTURE
light aperture
0.176
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lumascape Inc.
MASSUNIT
massunit
1
MODEL
model
LS393LED
OMNICLASS_NUMBER
omniclass number
23.80.70.14.11.21
OMNICLASS_TITLE
omniclass title
Buried Uplights
OUTER_RADIUS
outer radius
0.292
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
0
PRISMATIC_DIFFUSER_LS6130
prismatic diffuser ls6130
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lumascape.com/pdf/literature/LS363LEDCutSheet15W.pdf
PRODUCT_PAGE_URL
product page url
http://www.lumascape.com/html/LS363LED.htm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROUND_COVER
round cover
1
SHARED
shared
0
SQUARE_COVER
square cover
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lumascape.com/
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
default
WIDTH
width
0.583
NAME
name
LS393LED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions