??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lumascape
Description
LS363LED
Bill of material
LS363LED
ORDERNO
LS363LED
APPARENT_LOAD
apparent load
14.800
APPARENT_POWER
apparent power
15.000
ASSEMBLY_CODE
assembly code
D5020200
BRASS_GRILL_LS645
brass grill ls645
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
LS363LED Connector
COST
cost
0
COVER_FINISH
cover finish
CROSS_HATCH_LOUVER_LS646
cross hatch louver ls646
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Ingrade LED Uplight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_NUMBER
fixture number
default
HEIGHT
height
1.227
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_RADIUS
inner radius
0.250
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_DESCRIPTION
lamp description
default
LENGTH
length
0.692
LENS
lens
LIGHT_APERTURE
light aperture
0.234
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lumascape Inc.
MASSUNIT
massunit
1
MODEL
model
LS363LED
OMNICLASS_NUMBER
omniclass number
23.80.70.14.11.21
OMNICLASS_TITLE
omniclass title
Buried Uplights
OUTER_RADIUS
outer radius
0.346
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lumascape.com/pdf/literature/LS363LEDCutSheet15W.pdf
PRODUCT_PAGE_URL
product page url
http://www.lumascape.com/html/LS363LED.htm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROUND_COVER
round cover
1
SHARED
shared
0
SQUARE_COVER
square cover
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lumascape.com/
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
Non-Dimmable
WIDTH
width
0.692
NAME
name
LS363LED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions