??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coronet
Description
LS3 SERIES
Bill of material
LS3
ORDERNO
LS3
VAR_LENGTH
_length
4
VAR_PENDANT
_pendant
1
VAR_SURFACE_MOUNTED
_surface mounted
0
AIRCRAFT_CABLE___MOUNTING_POSITION
aircraft cable - mounting position
0.250
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CABLE_HEIGHT
cable height
3
CABLE_LENGTH
cable length
3
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY_MATERIAL
canopy material
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
8
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
4
FAMILY_NAME
family name
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENS_MATERIAL
lens material
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Coronet
MASSUNIT
massunit
1
MODEL
model
LS3
MODELED_BY
modeled by
www.3d2solutions.com
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LS3 LED 4FT LTG1 3500K.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEC_SHEET_URL
spec sheet url
http://coronetled.com/wp-content/uploads/2014/09/spec-LS3-LED.pdf
SYMBOL_ON_OFF
symbol on/off
0
SYMBOL_TEXT
symbol text
LS3
SYMBOL_TEXT_ON_OFF
symbol text on/off
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
LS3
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://coronetled.com/
VERSION
version
2015
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
1
NAME
name
LS3
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions