??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
C&H Bearing
Description
LR - LR Roller for Flat Rail
Bill of material
LR20
PN
Part Number
D5
D5-Roller diameter
mm
EE
e-Eccentricity
mm
L
B-Width overall
mm
D
B1-Width inner ring extending side face to outer ring side face
1.000 mm
C
B2-Protruding pin width
mm
F
B3-Width cut
mm
G
B4-Socket depth
mm
H
H-Hope spacing
mm
D1
d-Bore diamter
mm
D2
d2h7-Protruding pin diameter h7
mm
D3
d1-Shoulder diameter of inner ring
mm
D4
d3-Socket diameter
mm
DD1
h1-Hole diameter
mm
DP
DP-Hole depth
mm
DDS
ds-Ball diameter
0.000 mm
A
A-Bore center to shaft center
0.000 mm
R
R-Radius of running surface
500.000 mm
COW
Cow-Static load rating
KN
CW1
Cw-Dynamic load rating Normal service life 106m
CW2
Cw-Dynamic load rating Normal service life 108m
NM
n max-Limiting speed
r/min
M
m-Weight
kg
GA
Ga-Internal axial clearance
μm
MATERIAL
Material
MATERIAL2
Material2
VERSION
Version
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions