??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wasco
Description
lpgsg_fbc
Bill of material
Not a Type - Load Type Catalog
IDENT
Not a Type - Load Type Catalog
VAR1__4__RAFTER_SPACING
1' 4" rafter spacing
1
VAR2__RAFTER_SPACING
2' rafter spacing
0
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C_CURB_WIDTH
c curb width
0.166666666666667
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURB
curb
CURB_HEIGHT
curb height
0.333333333333333
CURB_MOUNT
curb mount
1
CURB_WIDTH
curb width
0.166666666666667
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK_MOUNT
deck mount
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Skylight
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
GLAZING_1_1_16
glazing 1 1_16
0
GLAZING_1_3_16
glazing 1 3_16
0
GLAZING_1_5_16
glazing 1 5_16
1
GLAZING_MATERIAL
glazing material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0.302734375
HOST
host
5
HOST_CONSTRAINT
host constraint
1
HOST_LENGTH
host length
12.7916666666667
HOST_WIDTH
host width
6.125
KEYNOTE
keynote
LENGTH
length
10.7916666666667
MANUFACTURER
manufacturer
Wasco
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
LPGS-12848
MOUNTING_HEIGHT
mounting height
0.333333333333333
NUMBER_OF_PURLINS
number of purlins
5
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.wascoskylights.com/commercial/products/pinnacle350
PRODUCT_NAME
product name
Low Profile
PRODUCT_PAGE_URL
product page url
http://www.wascoskylights.com/commercial/configurations/glass/low-profile
PURLIN
purlin
0
PURLING_ARRAY_OFFSET
purling array offset
2
RAFTER_ARRAY
rafter array
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0.636067708333333
ROUGH_LENGTH
rough length
10.5416666666667
ROUGH_WIDTH
rough width
3.875
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUPPORT_HEIGHT
support height
0.309895833333333
SUPPORT_WIDTH
support width
0.166666666666667
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wascoskylights.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
4.125
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions