??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Coda Systems
Description
LPC4 Series
Bill of material
SPRING CONTACTRadiusUltra heavy spring (gold plated)
ORDERNO
CURRENT_RATING_DC_CONT
current rating dc cont
5 Amps
FULL_TRAVEL
full travel
8mm (.236)
HEAVY
heavy
800g (10.8oz)
LIGHT
light
150g (2.9oz)
MEDIUM
medium
300g (5.4oz)
SPRING_FORCE_AT_WKG_TRAVEL
spring force at wkg travel
Spring force at wkg travel
WORKING_TRAVEL
working travel
6.4mm (.189)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions