??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kelly Pneumatics
Description
Low Flow Pressure Regulator
Bill of material
Low Flow Pressure Regulator
ORDERNO
Low Flow Pressure Regulator
CONNECTIONS
connections
18 FPT, 14 FPT, 532 OD Tube Fittings or #10-32 Female Ports
CONTROL_SIGNAL
control signal
0-5 volts, 0-10 volts or 4-20 mA
CURRENT_REQUIRED
current required
90 mA to 180 mA
FEEDBACK_SIGNAL
feedback signal
0-5 or 0-10 volts
FILTRATION
filtration
40 Micron Recommended
MANUAL_CONTROL
manual control
Adjustable Potentiometer
MAX_FLOW_RATE
max flow rate
6 slpm .25 scfm @ 100psi
OPERATING_TEMP_
operating temp.
32-150 °F or 0-65 °C
OUTPUT_PRESSURE_RANGE
output pressure range
-14.7 to 100 PSI (standard) 0 to 300 psig (custom)
POWER_REQUIRED
power required
12 or 24 VDC (Wire Leads); 110 VAC (Turnkey)
PRESSURE_ACCURACY
pressure accuracy
+- 1% or less (Full Span)
RESPONSE_TIME
response time
less than 250 milliseconds (as low as 50 ms)
WEIGHT
weight
1.0 lb
WETTED_MATERIALS
wetted materials
Cold rolled stainless steel w electroless nickel plating, brass and 304 stainless steel.
NAME
name
Low Flow Pressure Regulator
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions