??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HUDEVAD RADIATOR DESIGN
Description
Low Convector
Bill of material
Hudevad P100
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3020
ASSEMBLY_DESCRIPTION
assembly description
Heat Generating Systems
CATEGORY
category
CIRCUIT_NUMBER
circuit number
CLASSIFICATION
classification
0
COMMENTS
comments
COPYRIGHT
copyright
Hudevad A/S
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELEVATION
elevation
0
FAMILY_NAME
family name
FDC_LEG_DEPTH
fdc leg depth
FDC_LEG_WIDTH
fdc leg width
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LEG_HEIGHT
leg height
LENGTH
length
MANUFACTURER
manufacturer
Hudevad A/S
MARK
mark
1
MASSUNIT
massunit
1
MODEL
model
MOVES_WITH_NEARBY_ELEMENTS
moves with nearby elements
0
NO__OF_FINS
no. of fins
OMNICLASS_NUMBER
omniclass number
23.75.70.17.11
OMNICLASS_TITLE
omniclass title
Radiators
PANEL
panel
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE
surface
SYSTEM_CLASSIFICATION
system classification
SYSTEM_NAME
system name
THERMOSTAT
thermostat
THERMOSTAT_DISTANCE
thermostat distance
THERMOSTAT_HEIGHT
thermostat height
THERMOSTAT_VISIBLE
thermostat visible
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_MARK
type mark
TYPE_NAME
type name
URL
url
VISIBLE
visible
1
WALL_MOUNTED
wall mounted
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ANBORINGER
anboringer
ANBORINGIND
anboringind
ANBORINGINDID
anboringindid
ANBORINGUD
anboringud
ANBORINGUDID
anboringudid
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
AUTHOR
author
BARCODE
barcode
BODYMASS
bodymass
CODEPERFORMANCE
codeperformance
COLOR
color
CONNECTIONSUBTYPE
connectionsubtype
CONNECTIONTYPE
connectiontype
CONSTITUENTS
constituents
CONVECTORTYPE
convectortype
DURATIONUNIT
durationunit
ENERGYSOURCE
energysource
EXPECTEDLIFE
expectedlife
FEATURES
features
FINISH
finish
FLOWCONDITION
flowcondition
GRADE
grade
HEATTRANSFERDIMENSION
heattransferdimension
HEATTRANSFERMEDIUM
heattransfermedium
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
IN_LOCATION___HEIGHT
in location - height
IN_LOCATION___LENGTH
in location - length
IN_LOCATION___WIDTH
in location - width
IN_ROT_XZ
in rot xz
INNERDIAMETER
innerdiameter
INSTALLATIONDATE
installationdate
LEG_DISTANCE_FROM_BACK
leg distance from back
LEG_DISTANCE_FROM_SIDE
leg distance from side
LEG_TYPE_NAME
leg type name
LEGHEIGHT
legheight
MANUFACTURERURL
manufacturerurl
MASSFLOWRATE
massflowrate
MATERIAL
material
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NBSDESCRIPTION
nbsdescription
NBSREFERENCE
nbsreference
NO_OF_CONVECTOR
no of convector
NO_OF_LEGS
no of legs
NOMINALDIAMETER
nominaldiameter
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
NUMBEROFPANELS
numberofpanels
NUMBEROFSECTIONS
numberofsections
NUMBEROFTOPFINS
numberoftopfins
OUT_LOCATION___HEIGHT
out location - height
OUT_LOCATION___LENGTH
out location - length
OUT_LOCATION___WIDTH
out location - width
OUT_ROT_XZ
out rot xz
OUTERDIAMETER
outerdiameter
OUTPUTCAPACITY
outputcapacity
OUTPUTFILENAME
outputfilename
PLACEMENTTYPE
placementtype
PRESSURE
pressure
PRODUCTINFORMATION
productinformation
RADIATORTYPE
radiatortype
REFERENCE
reference
REPLACEMENTCOST
replacementcost
REVISION
revision
SERIALNUMBER
serialnumber
SHAPE
shape
SIZE
size
TAGNUMBER
tagnumber
TEMPERATURE
temperature
TEMPERATURECLASSIFICATION
temperatureclassification
THERMALEFFICIENCY
thermalefficiency
THERMALMASSHEATCAPACITY
thermalmassheatcapacity
THERMOSTATDISTANCE
thermostatdistance
THERMOSTATHEIGHT
thermostatheight
THERMOSTATVISIBLE
thermostatvisible
TUBINGLENGTH
tubinglength
TYPENAME
typename
UNICLASS2015CODE
uniclass2015code
UNICLASS2015TITLE
uniclass2015title
UNICLASS2015VERSION
uniclass2015version
VELOCITY
velocity
VERSION
version
VOLUMETRICFLOWRATE
volumetricflowrate
WALLMOUNTED
wallmounted
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WATERCONTENT
watercontent
LEG_SIDE_DISTANCE
leg side distance
LEG_TYPE
leg type
NO__OF_LEGS
no. of legs
OMNI_CLASS_NUMBER
omni class number
VISIBILITY_LEG_PDC
visibility leg pdc
VISIBILITY_LEG_PR
visibility leg pr
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions