??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Louvre Grilles
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ALWAYS_VERTICAL
always vertical
1
ANGLE_TILE
angle tile
40
ARROW_TYPE
arrow type
0
ARROW_TYPE_0
arrow type 0
1
ARROW_TYPE_1
arrow type 1
0
ARROW_TYPE_2
arrow type 2
0
ARROWS_ANGLE
arrows angle
90.000
ARROWS_ANGLE_SAFE
arrows angle safe
90.000
CONNECTION_DEPTH
connection depth
166
CONNECTION_DEPTH_SAFE
connection depth safe
166
CONNECTION_DIAMETER
connection diameter
125
CONNECTION_DIAMETER_SAFE
connection diameter safe
125
CONNECTION_RADIUS
connection radius
62.500
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DUCTHEIGHT
ductheight
300
DUCTWIDTH
ductwidth
300
EMCS_VERSION
emcs version
2.0
FAMILY_VERSION
family version
11.14
FLOW
flow
0
HEIGHT
height
54
HEIGHT_GRILLE
height grille
15.000
HEIGHT_SAFE
height safe
54
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirTerminalType
IFCEXPORTTYPE
ifcexporttype
GRILLE
INNER_RADIUS_1
inner radius 1
61.250
INNER_RADIUS_2
inner radius 2
59.375
LENGTH
length
594
LENGTH_SAFE
length safe
594
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
PLATE_HEIGHT_VOID
plate height void
28.167
PLATE_LENGTH
plate length
27.167
PLATE_LENGTH_VOID
plate length void
28.167
PLATE_WIDTH
plate width
27.167
PLENUM_HEIGHT
plenum height
225
PLENUM_HEIGHT_SAFE
plenum height safe
225
PLENUM_LENGTH
plenum length
193
PLENUM_LENGTH_SAFE
plenum length safe
193
PLENUM_WIDTH
plenum width
193
PLENUM_WIDTH_SAFE
plenum width safe
193
REVIT_VERSION
revit version
2018
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
URL
url
VERSION
version
2018
WATERMARKED_BY
watermarked by
WIDTH
width
594
WIDTH_1
width 1
313.000
WIDTH_SAFE
width safe
594
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type SGT
GRILLE_HEIGHT
grille height
15.000
GRILLE_LENGTH
grille length
163
GRILLE_LENGTH_SAFE
grille length safe
163
GRILLE_WIDTH
grille width
163
GRILLE_WIDTH_SAFE
grille width safe
163
VOID_HEIGHT
void height
23.167
VOID_LENGTH
void length
23.167
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions