??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 73
HELP_VARIABLE
Company
Greenheck
Description
Louvers
Bill of material
FAD-402
ORDERNO
ASSEMBLY_CODE
assembly code
BLADE_TYPE
blade type
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTTING_DEPTH
cutting depth
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEAD_HEIGHT_FRAME_THICKNESS
head height frame thickness
HOST
host
K6856_FRAME_VISIBILITY
k6856 frame visibility
KEYNOTE
keynote
LAST_UPDATED
last updated
LOUVER_HEIGHT
louver height
LOUVER_WIDTH
louver width
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_FLOW
max flow
MIN_FLOW
min flow
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SHARED
shared
0
SILL_HEIGHT_FRAME_THICKNESS
sill height frame thickness
SQUARE_FRAME_BOTTOM_VISIBILITY
square frame bottom visibility
SQUARE_FRAME_TOP_VISIBILITY
square frame top visibility
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPICAL_BOTTOM_FRAME_VISIBILITY
typical bottom frame visibility
TYPICAL_HEAD_FRAME_VISIBILITY
typical head frame visibility
UNIT_DEPTH
unit depth
UNIT_HEIGHT
unit height
UNIT_WIDTH
unit width
URL
url
VERSION
version
NAME
name
FLANGE
flange
HEAD_THICKNESS
head thickness
K6772_FRAME_VISIBILITY
k6772 frame visibility
SILL_THICKNESS
sill thickness
T6482_FRAME_VISIBILITY
t6482 frame visibility
TYPICAL_SQUARE_FRAME_VISIBILITY
typical square frame visibility
HEAD_FRAME_THICKNESS
head frame thickness
K605MD_FRAME_VISIBILITY
k605md frame visibility
SILL_FRAME_THICKNESS
sill frame thickness
SQUARE_SILL_FRAME_VISIBILITY
square sill frame visibility
TYPICAL_FRAME_VISIBILITY
typical frame visibility
DISCHARGE_HEIGHT
discharge height
INTAKE_HEIGHT
intake height
ESJ_202_FRAME_VISIBILITY
esj-202 frame visibility
OTHER_FRAME_VISIBILITY
other frame visibility
LOUVER_SPACE_DIMENSION
louver space dimension
SQUARE_HEAD_VISIBILITY
square head visibility
SQUARE_SILL_VISIBILITY
square sill visibility
SILL_HEIGHT
sill height
HEAD_HEIGHT
head height
VAR2ND_SECTION_ONLY
2nd section only
VAR3RD_SECTION
3rd section
ALWAYS_VERTICAL
always vertical
BASE_HEIGHT
base height
BASE_LENGTH
base length
CAN_HOST_REBAR
can host rebar
CONFIG_HEIGHT_MAX
config height max
CONFIG_LENGTH_MAX
config length max
FIRST_IS_LAST
first is last
HALF2FIRST
half2first
HALF2SECOND
half2second
MAXIMUM_HEIGHT
maximum height
MAXIMUM_WIDTH
maximum width
OPENING_HEIGHT
opening height
OPENING_WIDTH
opening width
SECTION_WIDTH
section width
SECTIONS_TALL
sections tall
SECTIONS_WIDE
sections wide
SECTIONS_WIDE_MIDDLE
sections wide middle
SHOW_LAST
show last
SPACING
spacing
TOTAL_SECTIONS_SHIPPED
total sections shipped
ARRAY_HEIGHT_SPACE_DIMENSION
array height space dimension
SQUARE_FRAME_VISIBILITY
square frame visibility
T9206_AND_T9212_FRAME_VISIBILITY
t9206 and t9212 frame visibility
T9612_FRAME_VISIBILITY
t9612 frame visibility
AIR_FLOW_RATE_EXTERIOR_SIDE
air flow rate_exterior side
BUILDING_CODES
building codes
CONSTRUCTION_DETAILS
construction details
COPYRIGHT
copyright
DRAWN_BY
drawn by
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
FREE_AREA
free area
FREE_AREA_AIR_VELOCITY_EXTERIOR_SIDE
free area air velocity_exterior side
GREEN_BUILDING_LEED
green building-leed
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
MANUFACTURER_WEBSITE
manufacturer website
MATERIAL
material
PERCENT_FREE_AREA
percent free area
PRESSURE_DROP_EXTERIOR_SIDE
pressure drop_exterior side
PRODUCT_DATA
product data
PRODUCT_PROPERTIES
product properties
REVISION
revision
SALES_INFORMATION
sales information
SEND_MESSAGE
send message
SPECIFICATION
specification
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
TEST_DATA
test data
TEST_UNIT_SIZE
test unit size
WARRANTY_DURATION__YEARS_
warranty duration (years)
WIND_DRIVEN_RAIN_DATA_CORE_VENTILATION_RATE
wind driven rain data_core ventilation rate
WIND_DRIVEN_RAIN_DATA_EFFECTIVENESS
wind driven rain data_effectiveness
WIND_DRIVEN_RAIN_DATA_RAINFALL_RATE
wind driven rain data_rainfall rate
WIND_DRIVEN_RAIN_DATA_WIND_VELOCITY
wind driven rain data_wind velocity
WIND_LOAD
wind load
CLASSIFICATION
classification
CURB_HEIGHT
curb height
DUCT_HEIGHT
duct height
DUCT_WIDTH
duct width
FLANGE_WIDTH
flange width
LOUVER_DEPTH
louver depth
WORK_PLANE_BASED
work plane-based
BACK_CLEARANCE__USER_
back clearance (user)
BACKCLEARANCECHECK
backclearancecheck
CLEARANCEBACK
clearanceback
CLEARANCEBOTTOM
clearancebottom
CLEARANCEFRONT
clearancefront
CLEARANCELEFT
clearanceleft
CLEARANCERIGHT
clearanceright
CLEARANCETOP
clearancetop
CONNECTION_HEIGHT
connection height
CONNECTION_WIDTH
connection width
CURB
curb
CURB_LENGTH
curb length
CURB_OVERALL_HEIGHT
curb overall height
CURB_THICKNESS
curb thickness
CURB_WIDTH
curb width
CURBCAP
curbcap
CURBCAP_HEIGHT
curbcap height
CURBCAP_LENGTH
curbcap length
CURBCAP_WIDTH
curbcap width
DEFAULT_CLEARANCE_RADIUS
default clearance radius
DRIVE_TYPE
drive type
FRONT_CLEARANCE__USER_
front clearance (user)
FRONTCLEARANCECHECK
frontclearancecheck
HOUSING_HEIGHT
housing height
HOUSING_LENGTH
housing length
HOUSING_LENGTH_OFFSET
housing length offset
HOUSING_RADIUS_CUT
housing radius cut
HOUSING_RECTANGULAR
housing rectangular
HOUSING_WIDTH
housing width
LEFT_CLEARANCE__USER_
left clearance (user)
LEFTCLEARANCECHECK
leftclearancecheck
LOUVER_QUANTITY
louver quantity
MIN_SERVICE_CLEARANCE__MANU_RECOMMENDED_
min service clearance (manu recommended)
REVIT_LOADING_INSTRUCTIONS
revit loading instructions
RIGHT_CLEARANCE__USER_
right clearance (user)
RIGHTCLEARANCECHECK
rightclearancecheck
ROOF_OPENING_HEIGHT
roof opening height
ROOF_OPENING_WIDTH
roof opening width
SERVICE_CLEARANCE_ON
service clearance on
TOP_CLEARANCE__USER_
top clearance (user)
TOPCLEARANCECHECK
topclearancecheck
UNIT_ELEVATION
unit elevation
WEATHERHOOD_ELEVATION
weatherhood elevation
WEATHERHOOD_HEIGHT
weatherhood height
WEATHERHOOD_LENGTH
weatherhood length
WEATHERHOOD_LENGTH_OFFSET
weatherhood length offset
WEATHERHOOD_LOUVERED
weatherhood louvered
WEATHERHOOD_OFFSET_NZ
weatherhood offset nz
WEATHERHOOD_WIDTH
weatherhood width
WEB_IOM_01
web iom 01
WEB_PRODUCT_CATALOG_01
web product catalog 01
WINDBAND_DIAMETER
windband diameter
WINDBAND_ELEVATION
windband elevation
WINDBAND_HEIGHT
windband height
WINDBAND_SQUARE
windband square
WINDBAND_TAPERED
windband tapered
WINDBAND_TAPERED_HOOD_DEPTH
windband tapered hood depth
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions