??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong World
Description
LOLA_TABLES_UK_CAD
Bill of material
A823/6RD
IDENT
A823/6RD
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
A823_6D
a823 6d
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4374
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4610
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Low Level Table With Bright Chrome Base
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
GLIDE_FINISH
glide finish
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
LEG_SUPPORT_FINISH
leg support finish
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
A823/6RD
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
2
OVERALL_HEIGHT
overall height
1.398
OVERALL_WIDTH
overall width
2
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
PRODUCT_LINE
product line
Lola Tables
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=128
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
2
SEAT_HEIGHT
seat height
1.398
SEAT_WIDTH
seat width
2
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4471
SUBCATEGORY
subcategory
Tables
TABLE_TOP
table top
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions