??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Chicago Dial Indicator
Description
Logic Illuminate
Bill of material
E3110
ORDERNO
DESCRIPTION
description
The backlight (Illuminated LCD) allows for an extremely easy to read display from close-up to far away. The 3-color display (GREEN, YELLOW, and RED) is excellent for GO / NOGO readings, and features a dual display with numeric and analog view on the display. LCD can be programmed to view both numeric and analog at the same time, numeric only, or analog only. The Logic Illuminate is loaded with basic and advanced features that are easy to operate. CDI includes quick sheet instruction, full instructions, and video instructions.
FEATURES
features
Incremental Measuring Mode Up to 4 User Changeable Resolutions SPC Cables USB, MTI (Digimatic), RS232 InchMetric Display Measuring System in English or Metric Analog Visual Display Travel Reverse Maximum Reading Hold Display Freeze Hold Floating Zero Minimum Reading Hold Very Large LCD Display AbsolutePreset Measuring Mode T.I.R. with Low & High Storage Recall Lock Combination Tolerance Settings (highlow) Red Backlight for Out of Tolerance Green Backlight (Standard and In Tolerance) Yellow Tolerance Warning Backlight Backlight Brightness is User Adjustable USB AC Power Cable Included (Does NOT run on batteries) Single Gage Data Collection Included
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions