??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Hylec-APL
Description
Locknuts
Bill of material
129216
ORDERNO
ADDITIONAL_MATERIAL_DETAIL
additional material detail
BODY_MATERIAL
body material
HEIGHT__MM_
height (mm)
MAX_TEMPERATURE_RATING__C
max temperature rating °c
MIN_TEMPERATURE_RATING__C
min temperature rating °c
PRODUCT_TYPE
product type
Standard
THREAD_SIZE
thread size
NAME
name
THREAD_LENGTH__MM_
thread length (mm)
COLOUR
colour
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions