??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Water Linked
Description
Locator U1
Bill of material
Locator U1
ORDERNO
Locator U1
BATTERY_LIFETIME
battery lifetime
10 hours
BATTERY_SIZE
battery size
3,7 volt, 3300 mah
CE
ce
Yes
CHARGING
charging
USB-C
CHARGING_TIME
charging time
~ 6 hours
DEPTH_RATING
depth rating
300 meters
DEVICE_DIAMETER
device diameter
32 mm
DEVICE_LENGTH
device length
121 mm
DEVICE_WEIGHT__AIR_
device weight (air)
175 grams
DEVICE_WEIGHT__SUBMERGED_
device weight (submerged)
75 grams
DIRECTIVITY
directivity
Omnidirectional
INDICATOR
indicator
GPS status LED (Search, Lock, No signal)
MATERIAL
material
PEEK
OPERATING_TEMPERATURE
operating temperature
-10 to 60 °C
RANGE
range
R100 100 meter radius, 100 meter down R300 300 meter radius, 200 meter down
ROHS_COMPLIANT
rohs compliant
Yes
NAME
name
Locator U1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions