??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Phidgets
Description
Load Cells
Bill of material
Button Load Cell (0-50kg) - CZL204E
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8423.90.10.00
CABLE_GAUGE
cable gauge
CABLE_LENGTH
cable length
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8423.90.00
CELL_HYSTERESIS_MAX
cell hysteresis max
CELL_REPEATABILITY_ERROR_MAX
cell repeatability error max
COMPENSATED_TEMPERATURE_MAX
compensated temperature max
COMPENSATED_TEMPERATURE_MIN
compensated temperature min
-10 °C
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CREEP
creep
MATERIAL
material
MAXIMUM_OVERLOAD
maximum overload
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
OUTPUT_IMPEDANCE
output impedance
RATED_OUTPUT
rated output
RATED_OUTPUT_ERROR_MAX
rated output error max
SCREW_THREAD_SIZE
screw thread size
SENSOR_TYPE
sensor type
SUPPLY_VOLTAGE_MAX
supply voltage max
TEMPERATURE_EFFECT_ON_SPAN
temperature effect on span
TEMPERATURE_EFFECT_ON_ZERO
temperature effect on zero
WEIGHT_CAPACITY_MAX
weight capacity max
ZERO_BALANCE
zero balance
NAME
name
SUPPLY_VOLTAGE_MIN
supply voltage min
WEIGHT
weight
ZERO_BALANCE_RATIO
zero balance ratio
IP_RATING
ip rating
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions