??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Linilux
Bill of material
Linilux
ORDERNO
Linilux
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BODYMATERIAL
bodymaterial
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix -DA
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
122
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOWNWARDCOMPONENT
downwardcomponent
95.3%
EFFICACY
efficacy
110lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Option
EMIT_FROM_LINE_LENGTH
emit from line length
609.600
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
90
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP54
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
1245
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Ceiling mounting
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
21W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
2352lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
LLX-G1-4-2300N-TB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Linilux
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix -ES
SHARED
shared
0
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TOTALLIGHTOUTPUT
totallightoutput
2352lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
4.7%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
5.3kg
NAME
name
Linilux
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions