??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POSIC
Description
Linear Scale without Index TPLS04-026
Bill of material
PosicTPLS04026
ORDERNO
PosicTPLS04026
MEASUREMENT_RANGE
measurement range
23 mm
SCALE_LENGTH
scale length
26 mm
THICKNESS
thickness
0.77 mm
WIDTH
width
4.5 mm
NAME
name
PosicTPLS04026
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions