??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Phidgets
Description
Linear Position
Bill of material
Slider 60
ORDERNO
Slider 60
AMERICAN_HTS_IMPORT_CODE
american hts import code
8473.30.51.00
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8473.30.00
CONTROLLED_BY
controlled by
VoltageRatio Input
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
150 μA
OPERATING_TEMPERATURE_MAX
operating temperature max
70 °C
OPERATING_TEMPERATURE_MIN
operating temperature min
-25 °C
OUTPUT_IMPEDANCE
output impedance
10 kΩ
SENSOR_OUTPUT_TYPE
sensor output type
Ratiometric
SENSOR_TYPE
sensor type
Input (Slider)
NAME
name
Slider 60
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions