??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lutron
Description
Linear Lighting
Bill of material
D5020200
ORDERNO
D5020200
APPARENT_LOAD
apparent load
0
BRACKET_ANGLE_MOUNT_30
bracket_angle mount 30
0
BRACKET_ANGLE_MOUNT_60
bracket_angle mount 60
0
BRACKET_ANGLE_MOUNT
bracket_angle-mount
90
BRACKET_STANDARD
bracket_standard
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power Connection
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIFUSSED
difussed
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER_CONTROL_2_WIRE_120_V
driver control_2-wire 120 v
0
DRIVER_CONTROL_3_WIRE_120_277V
driver control_3-wire 120-277v
0
DRIVER_CONTROL_ECOSYSTEM_120_277V
driver control_ecosystem 120-277v
0
DRIVER_TYPE_LED__40_W_
driver type_led (40 w)
0
DRIVER_TYPE_PREMIER__96W_
driver type_premier (96w)
1
FINISH_NOTE
finish note
Adjust Materials acccording to Ordering Code
HEIGHT
height
0.500
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/TechnicalDocumentLibrary/367-2473_Lumaris_Installation_Instructions.pdf
KEYNOTE
keynote
26 51 00
LAMP
lamp
27 - 5 w/ft 2700K
LED_DESCRIPTION
led description
LED 95CRI
LENGTH
length
12.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MODEL
model
LULF06L27XSXU
MODEL_BRACKET
model_bracket
XX
MODEL_DRIVER
model_driver
If Driver Desired, Please Select Option Above
MODEL_FINISH
model_finish
Select Finish Option
MOUNTING
mounting
S - Surface
NUMBER_OF_LIGHT_SOURCES
number of light sources
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
PARAMETER_ADJUSTMENT
parameter adjustment
Editing parameter values for type properties is not recommended as you may choose options that are not available.
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lutron.com/TechnicalDocumentLibrary/3672449.pdf
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/LightingFixtures/LutronFixtures/Lumaris/Overview.aspx
PROVIDE_DRIVER
provide driver
0
REGION
region
U - UL (North America)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELL_FINISH_BLACK
shell-finish_black
0
SHELL_FINISH_BROWN
shell-finish_brown
0
SHELL_FINISH_SILVER
shell-finish_silver
0
SHELL_FINISH_WHITE
shell-finish_white
0
SUPPORT_PHONE
support phone
(224) 699-9545
TILT_ANGLE
tilt angle
0
URL
url
http://www.lutron.com/en-US/Pages/default.aspx
VERSION
version
2017 - v1.0b
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
24
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WATTAGE_COMMENTS
wattage comments
17 W
WIDTH
width
1.250
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions