??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Line Gratings
Bill of material
THIS IS A TYPE CATALOG FAMILY
ORDERNO
THIS IS A TYPE CATALOG FAMILY
ALWAYS_VERTICAL
always vertical
1
CONDITION_1
condition 1
1
CONDITION_2
condition 2
0
CONDITION_3
condition 3
0
CONDITION_4
condition 4
0
CONDITION_5
condition 5
1
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC010630
FAMILY_VERSION
family version
11.14
GRILLE_HEIGHT
grille height
2
GRILLE_LENGTH
grille length
600
GRILLE_LENGTH_SAFE
grille length safe
600
GRILLE_WIDTH
grille width
23.500
GRILLE_WIDTH_SAFE
grille width safe
23.500
HEIGHT
height
95.000
HEIGHT_SAFE
height safe
95.000
HEIGHT_SAFE_REDUCED
height safe reduced
90
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirTerminalType
LENGTH
length
600
LENGTH_OFFSET
length offset
5
LENGTH_SAFE
length safe
600
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
REVIT_VERSION
revit version
2018
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
URL
url
VERSION
version
2018
WATERMARKED_BY
watermarked by
WIDTH
width
23.500
WIDTH_CLEARANCE
width clearance
5
WIDTH_CONDITION_1
width condition 1
23.500
WIDTH_CONDITION_2
width condition 2
90
WIDTH_CONDITION_3
width condition 3
130
WIDTH_CONDITION_4
width condition 4
170
WIDTH_SAFE
width safe
23.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type CSV
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions