??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
8devices
Description
Lima Module rev7
Bill of material
AQATYVPAX
ORDERNO
AQATYVPAX
ANTENNA
antenna
3 dBi ceramic chip antenna
AVAILABLE_INTERFACES
available interfaces
USB 2.0 host, serial port, 2 x Ethernet (100 Base-T), PCIe, GPIO
CPU
cpu
QCA4531, 650 MHz
DESCRIPTION
description
Lima has 802.11N 2x2 radio supporting up to 300 Mbps data-rate and comes in two versions: commercial or industrial temperature.
FREQUENCY
frequency
2.4 GHz
MAX_OUTPUT_POWER
max output power
20 dBm
MEMORY
memory
32 MB Flash and 64 MB DDR2 RAM
OVERVIEW
overview
Lima is a QCA 4531 chipset based module with a 650 MHz CPU and 802.11N 2x2 (MIMO) radio. Module is available in two temperature ranges: commercial* (Lima) and industrial** (Lima-I). Lima is a surface mountable, dual-sided, Wi-Fi enabled Linux module for the (IoE) internet of everything applications. Faster CPU, 300 Mbps data-rate, low power consumption, larger 32 MB flash memory and a development kit with more interfaces (e.g. PCIe) are the key differentiators from Carambola2 module. OpenWRT linux distribution source code is available on GitHub and is supported by our growing community on forum. *Commercial temperature range: 0-65°C, **Industrial temperature range: -40-85°C
POWER_SUPPLY
power supply
3.3 V, max power consumption 3.1 W
SIZE
size
25 by 35 mm
SOFTWARE
software
OpenWrt
WIRELESS_STANDARD
wireless standard
802.11 bgn
NAME
name
AQATYVPAX
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions