??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Planlicht
Description
Lili Pendant Luminaire Direct Indirect 4000k
Bill of material
lili_pendant_luminaire_direct_indirect_4000k_f50h122_9006c2840l1s
VARIANTNAME
VARWIRED9201220
Wire D920/1220
1
VARLIGHTINGOUTPUT
Lighting Output
direct - indirect
VARLIGHTPOWER
Light Power
VARLIGHTEMISSION
Light Emission
diffuser PMMA Satined
VARDIMMINGTYPE
Dimming Type
no dimming
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
VARREGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
VARREGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
VARREGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
VARPRODUCTGROUP
Product group
Pendant luminaire
VARPRODUCTFAMILY
Product family
Lighting
VARPRODUCTSKU
Product SKU
lili_pendant_luminaire_direct_indirect_4000k
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
8900
VARMANUFACTURERNAME
Manufacturer name
planlicht
VARMANUFACTURERCOUNTRY
Manufacturer country
Austria
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Austria
VARTILTANGLE
Tilt Angle
90
VARPHOTOMETRICWEBFILE
Photometric Web File
VARLIGHTLOSSFACTOR
Light Loss Factor
0
VARINITIALINTENSITY
Initial Intensity
0
VARINITIALCOLOR
Initial Color
0
VAREMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
1220 mm
VAREMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
1
VARDIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
VARCOLORFILTER
Color Filter
16777215
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lamps
VARUNICLASS14CODE
Uniclass 1.4 Code
L7474
VARUNSPSCCODE
UNSPSC Code
3911
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARIFCCLASSIFICATION
IFC Classification
Lamp
VARBIMOBJECTCATEGORY
BIMobject category
Pendants
VARPOWER
Power
W
VARLAMP
Lamp
LED
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMATERIALSECONDARY
Material secondary
Steel
VARMATERIALMAIN
Material main
Aluminium
VARLIGHTSOURCEHIGHT
Light Source Hight
1089 mm
VARHIGHTSUSPENSIONCABLES
Hight Suspension Cables
1000 mm
VARHEIGHTSUSPENSIONCABLECONTROL
Height Suspension Cable Control
1000 mm
VARHEIGHT
Height
89 mm
VARDIAMETER
Diameter
1220 mm
VARYOUTUBECLIP
Youtube clip
http://www.planlicht.com/en/products/halo/#luminaire=R
VARTECHNICALDESCRIPTION
Technical description
http://www.planlicht.com/en/products/lili/#mounting=H
VARPRODUCTCERTIFICATION
Product certification
http://www.planlicht.com/en/products/halo/#luminaire=R
VARPRODUCTGUID
Product Guid
5293b823-ec1c-4308-9f55-174909d9e55e
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.planlicht.com/en/products/lili/#mounting=H
VARDESCRIPTION
Description
High-class pendant LED luminaire designed for direct-indirect light emission, with round lamp housing in a flat design made of seamlessly welded, powder-coated extruded aluminium. Available in silver RAL9006 or white RAL9016 fine matte finish. Base plate made of steel sheet for holding the LED boards and the electronics. Mounting by suspension cables (max. length 2000mm), infinitely adjustable with quick release. Electrical connection through 3 or 5-pin transparent power supply cable and ceiling housing. Indirect light emission through separate LED boards. Indirect light emission from 10 to 25%, depending on the size of the luminaire and the power output. Direct light emission through a diffuser made of satined PMMA for an almost homogeneous emission of light or a satined PMMA microprism for reduced brightness (LRA). Indirect light emission through a diffuser made of satined PMMA. Luminaire equipped with the latest generation of LED boards, colour rendering index Ra > 80, small colour tolerance MacAdam 3.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions