??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
ALW
Description
LIGHTPLANE 1 - LP1SWW - Surface Mount Adjustable Knuckle
Bill of material
LP1SWW EXT/R
ORDERNO
ANGLE
angle
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOUR_RENDERING_INDEX
colour rendering index
80 CRI
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HOST
host
5
KEYNOTE
keynote
12500
LAMP
lamp
1 x 8.5 W LED
LENGHT
lenght
30
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ALW lighting
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN_WIDTH
screen width
SHARED
shared
1
TYPE_COMMENTS
type comments
LIGHTPLANE 1 W Knuckle
URL
url
www.alwusa.com
VERSION
version
2014
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions