??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Wall Mount Cooper Invue Enc Entri Led
Bill of material
lighting_wall_mount_cooper_invue_enc_entri_led_HI
VARIANTLOD
HI
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
2.000 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
WATTAGECOMMENTS
Wattage Comments
Wattage
VOLTAGE
Voltage
Supply Voltage
TOTALAMPS
Total Amps
0.000 A
NUMBEROFPOLES
Number of Poles
1.000
LAMP
Lamp
LED
FREQUENCY
Frequency
60.000 Hz
ELECTRICALCONNECTORDESCRIPTION
Electrical Connector Description
Power In
TOTALINPUTWATTAGE
Total Input Wattage
0.000 W
POWERFACTOR
Power Factor
0.900
SUPPLYVOLTAGE
Supply Voltage
0.000 V
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
HOUSINGTYPE
Housing Type
Die-cast aluminum
LAMPQUANTITY
Lamp Quantity
1.000
WIDTH
Width
0.680 FEET
LENGTH
Length
1.320 FEET
DEPTH
Depth
0.650 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
Entri Round Clean
MODEL
Model
ENC LED
DESCRIPTION
Description
Architectural Wall Luminaire
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/outdoor_wall_mount_lighting/_187287.ssd.html
MANUFACTURER
Manufacturer
Cooper Lighting
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions