??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Wall Low Bay Cooper Fail Safe Fll Led
Bill of material
lighting_wall_low_bay_cooper_fail_safe_fll_led_HI
VARIANTLOD
HI
LAMPSINSTALLED
Lamps Installed
0.000 K
VOLTAGE
Voltage
0.000 V
POWERWATTAGE
Power (Wattage)
25.000 W
NUMBEROFLEDS
Number of LEDs
2
LUMENSOUTPUT
Lumens Output
1600
LAMP
Lamp
LED
CONNECTORDESCRIPTION
Connector Description
Power In
DEFAULTELEVATION
Default Elevation
0.000 FEET
URL
http://www.cooperindustries.com/content/public/en/lighting/products/highbay_lowbay_industrials/led/_821910.ssd.html
TYPECOMMENTS
Type Comments
Wall Mounted
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/dam/public/lighting/products/documents/fail_safe/spec_sheets/FS_120663_FLL_LED.pdf
MODEL
Model
FLL
MANUFACTURER
Manufacturer
Cooper Lighting
DESCRIPTION
Description
LED Low Bay
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions