??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Wall Cooper Mcgraw Edison Impact Elite Iss Led
Bill of material
lighting_wall_cooper_mcgraw_edison_impact_elite_iss_led_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000 V
TOTALAMPS
Total Amps
0.000 A
LAMP
Lamp
LED
FREQUENCY
Frequency
50.000 Hz
DISTRIBUTION
Distribution
Type II Segmented
TOTALINPUTWATTAGE
Total Input Wattage
0.000 W
POWERFACTOR
Power Factor
0.900
CONNECTORDESCRIPTION
Connector Description
Power In
VAR_480VOLT
480 Volt
0.000
VAR_347VOLT
347 Volt
0.000
VAR_277VOLT
277 Volt
0.000
VAR_120VOLT
120 Volt
1.000
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
WIDTH
Width
0.750 FEET
LENGTH
Length
1.500 FEET
DEPTH
Depth
0.750 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
Small Quarter Sphere
MODEL
Model
Impact Elite - ISS LED
DESCRIPTION
Description
Wall Mount Luminaire
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/outdoor_wall_mount_lighting/_125652.ssd.html
MANUFACTURER
Manufacturer
Cooper Lighting
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions