??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Troffer Cooper Corelite Class Z3 Nano 2x2 2x4 Led
Bill of material
lighting_troffer_cooper_corelite_class_z3_nano_2x2_2x4_led_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
60.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
LAMPSINSTALLED
Lamps Installed
0.000 K
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMRECTANGLEWIDTH
Emit from Rectangle Width
3.850 FEET
EMITFROMRECTANGLELENGTH
Emit from Rectangle Length
0.190 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
1.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
0.000 V
LAMP
Lamp
LED
INSTALLATIONTYPE
Installation Type
Recessed
CONNECTORDESCRIPTION
Connector Description
Power In
DEFAULTELEVATION
Default Elevation
0.000 FEET
FIXTUREWIDTH
Fixture Width
1.980 FEET
FIXTURELENGTH
Fixture Length
3.980 FEET
FIXTUREHEIGHT
Fixture Height
0.310 FEET
URL
http://www.cooperindustries.com/content/public/en/lighting/products/recessed_linear_lighting/direct_indirect/_187243.ssd.html
TYPECOMMENTS
Type Comments
2' X 2' and 2' X 4'
PRODUCTPAGEURL2
Product Page URL2
http://webconfigurator.cooperlighting.com/dynamicfiles/specSheet/SpecSheet_Corelite_Class_R_Recessed_Z3_Nano_LED_2x4_20120921032256_6189.pdf
PRODUCTPAGEURL
Product Page URL
http://webconfigurator.cooperlighting.com/dynamicfiles/specSheet/SpecSheet_Corelite_Class_R_Recessed_Z3_Nano_LED_2x2_20120921032246_6188.pdf
MODEL
Model
Class Z3
MANUFACTURER
Manufacturer
Cooper Lighting
DESCRIPTION
Description
Nano Prism Lens - Recessed - LED
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions