??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Suspended Cooper Corelite Loft L2 Led
Bill of material
lighting_suspended_cooper_corelite_loft_l2_led_see_type_catalog_HI
VARIANTNAME
See Type Catalog
VARIANTLOD
HI
EMITFROMLINELENGTH
Emit from Line Length
4.000 FEET
TILTANGLE
Tilt Angle
90.000
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000 V
NUMBEROFPOLES
Number of Poles
1.000
LAMP
Lamp
LED
ELECTRICALCONNECTORDESCRIPTION
Electrical Connector Description
Power In
DISTRIBUTION
Distribution
DM5
TOTALINPUTWATTAGE
Total Input Wattage
63.700 W
POWERFACTOR
Power Factor
1.000
VAR_347VOLT
347 Volt
0.000
VAR_277VOLT
277 Volt
0.000
VAR_120VOLT
120 Volt
1.000
APPARENTLOAD
Apparent Load
63.700 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
VAR_96INCHRUNLENGTH
96 Inch Run Length
0.000
VAR_48INCHSUSPENSIONLENGTH
48 Inch Suspension Length
1.000
VAR_48INCHRUNLENGTH
48 Inch Run Length
1.000
VAR_360INCHSUSPENSIONLENGTH
360 Inch Suspension Length
0.000
VAR_300INCHSUSPENSIONLENGTH
300 Inch Suspension Length
0.000
VAR_240INCHSUSPENSIONLENGTH
240 Inch Suspension Length
0.000
VAR_144INCHRUNLENGTH
144 Inch Run Length
0.000
VAR_120INCHSUSPENSIONLENGTH
120 Inch Suspension Length
0.000
WIDTH
Width
0.630 FEET
SUSPENSIONLENGTH
Suspension Length
4.000 FEET
LENGTH
Length
4.000 FEET
DEPTH
Depth
0.210 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
L2 Wavestream LED
MODEL
Model
Loft
DESCRIPTION
Description
Suspended Direct and Indirect
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/suspended_linear_direct_indirect/_871249.ssd.html
MANUFACTURER
Manufacturer
Cooper Lighting
ASSEMBLYCODE
Assembly Code
D5020210
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions