??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Street Cooper Lumark Prv Prevail Led
Bill of material
lighting_street_cooper_lumark_prv_prevail_led_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
0.080 FEET
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
0.000 V
TOTALINPUTWATTAGE
Total Input Wattage
0.000 W
TOTALAMPS
Total Amps
0.000 A
POWERFACTOR
Power Factor
0.900
LAMP
Lamp
LED
FREQUENCY
Frequency
50.000 Hz
CONNECTORDESCRIPTION
Connector Description
Power In
APPARENTLOAD
Apparent Load
0.000 VA
ARMMOUNTSINGLE
Arm Mount Single
1.000
ARMMOUNT490
Arm Mount 4 @ 90
0.000
ARMMOUNT390
Arm Mount 3 @ 90
0.000
ARMMOUNT290
Arm Mount 2 @ 90
0.000
ARMMOUNT2180
Arm Mount 2 @ 180
0.000
POLEHEIGHT
Pole Height
20.000 FEET
FIXTUREWIDTH
Fixture Width
1.770 FEET
FIXTURELENGTH
Fixture Length
0.590 FEET
FIXTUREDEPTH
Fixture Depth
2.110 FEET
BASESQUARE
Base Square
0.880 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
1 and 2 LEDs
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/area_site_lighting/_870543.ssd.html
MODEL
Model
Prevail LED - PRV
MANUFACTURER
Manufacturer
Cooper Lighting
DESCRIPTION
Description
Site Luminaire
ASSEMBLYCODE
Assembly Code
D5020200
ARMMOUNT4
Arm mount 4
0.000
ARMMOUNT23180
Arm mount 2,3 @180
0.000
ARMMOUNT3120
Arm Mount 3 @120
0.000
ARMMOUNT2903180
Arm Mount 2 @90,3@180
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions