??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Sign Flood Mcgraw Edison Maquis Led Pole
Bill of material
lighting_sign_flood_mcgraw_edison_maquis_led_pole_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
0.000
PHOTOMETRICWEBFILE
Photometric Web File
MAQ-B120-7-LED-E1-SW.ies
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
WATTAGECOMMENTS
Wattage Comments
Wattage Comments
VOLTAGE
Voltage
120.000 V
NUMBEROFPOLES
Number of Poles
1.000
LAMP
Lamp
LED
ELECTRICALCONNECTORDESCRIPTION
Electrical Connector Description
Power In
TOTALINPUTWATTAGE
Total Input Wattage
0.000 W
POWERFACTOR
Power Factor
0.900
VAR_480VOLT
480 Volt
0.000
VAR_347VOLT
347 Volt
0.000
VAR_277VOLT
277 Volt
0.000
VAR_120VOLT
120 Volt
1.000
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
POLEHT
Pole Ht.
4.000 FEET
WIDTH
Width
0.170 FEET
POLEDIA
Pole dia
0.170 FEET
LENGTH
Length
0.170 FEET
ANGLE
Angle
0.000
URL
www.eaton.com/lighting
SERIES
Series
MAQ
MODEL
Model
Marquis LED
DESCRIPTION
Description
Sign and Flood Lighting
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/floodlighting/_125655.ssd.html
MANUFACTURER
Manufacturer
Eaton
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions