??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Recessed Perimeter Cooper Neo Ray Define 3 4 5 Led
Bill of material
lighting_recessed_perimeter_cooper_neo_ray_define_3_4_5_led_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMLINELENGTH
Emit from Line Length
1.850 FEET
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
0.000 V
POWERFACTOR
Power Factor
1.000
POWERWATTAGE
Power (Wattage)
0.000 W
LAMP
Lamp
LED
CONNECTORDESCRIPTION
Connector Description
Power In
VAR_120VOLTS
120 Volts
1.000
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
RDRP5
0.000
RDRP4
0.000
RDRP3
0.000
DRP5
0.000
DRP4
0.000
DRP3
1.000
LSOFFSET
LS Offset
0.960 FEET
FIXTURELENGTH
Fixture Length
1.920 FEET
URL
www.eaton.com/lighting
TYPECOMMENTS
Type Comments
S123, S124 and S125
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/recessed_linear_lighting/direct_indirect/_866446.ssd.html
MODEL
Model
Define 3, Define 4 and Define 5 LED
MANUFACTURER
Manufacturer
Cooper Lighting
DESCRIPTION
Description
Direct Recessed Perimeter
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions