??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Lighting-Recessed-Axis-Graze_Perfekt-Perimeter-OPRO
Bill of material
GPLED-OPRO-300-80-35-RG2-4
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
48.000
EXTRUSION_DEPTH
extrusion depth
3.000
EXTRUSION_LENGTH_A
extrusion length a
EXTRUSION_LENGTH_B
extrusion length b
EXTRUSION_WIDTH
extrusion width
1.750
FAMILY_NAME
family name
HOLE_LENGTH
hole length
HOLE_WIDTH
hole width
2.500
HOST
host
5
HOST_LENGTH
host length
HOST_LENGTH_B
host length b
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_CONFIGURATION
lamp configuration
2
LAMP_CONFIGURATION_B
lamp configuration b
2
LAMP_DISTANCE
lamp distance
48.000
LAMP_DISTANCE_B
lamp distance b
48.000
LAMP_MULTIPLIER
lamp multiplier
2
LAMP_MULTIPLIER_B
lamp multiplier b
2
LAMP_WATTAGE
lamp wattage
2.450
LENS_FINISH
lens finish
LENS_LENGTH
lens length
48.000
LENS_LENGTH_B
lens length b
48.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Graze Perfekt Perimeter - Open Shape Recessed Outside Lit Corner
NUMBER_OF_LAMPS
number of lamps
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
GPLED-300-80-35-FL-4.ies
PRODUCT_ID
product id
GPLED
PRODUCT_ORDER_LENGTH_A
product order length a
PRODUCT_ORDER_LENGTH_B
product order length b
REGRESSED_DEPTH
regressed depth
REGRESSED_DEPTH_CONDITION
regressed depth condition
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_FLUSH
shielding flush
SHIELDING_REGRESSED_2
shielding regressed 2
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/itemsDetail_Graze.php?337
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WITH_ADDITIONAL_LAMP
with additional lamp
WITH_ADDITIONAL_LAMP_B
with additional lamp b
WITH_MULTIPLE_LAMPS
with multiple lamps
0
WITH_MULTIPLE_LAMPS_B
with multiple lamps b
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions