??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Lighting
Description
Lighting Post Top Cooper Invue Epic Modern Spider Emms
Bill of material
lighting_post_top_cooper_invue_epic_modern_spider_emms_HI
VARIANTLOD
HI
TILTANGLE
Tilt Angle
90.000
PHOTOMETRICWEBFILE
Photometric Web File
Select File
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
0.000 V
POWERFACTOR
Power Factor
0.000
CONNECTORDESCRIPTION
Connector Description
Power In
APPARENTLOAD
Apparent Load
0.000 VA
DEFAULTELEVATION
Default Elevation
0.000 FEET
URL
http://www.cooperindustries.com/content/public/en/lighting/products/post_top_lighting/_181768.ssd.html
TYPECOMMENTS
Type Comments
Epic Collection
PRODUCTPAGEURL
Product Page URL
http://webconfigurator.cooperlighting.com/dynamicfiles/specSheet/SpecSheet_Invue_Decorative_EMMS_AVU082433_20140114104347_11041.pdf
MODEL
Model
EMMS
MANUFACTURER
Manufacturer
Cooper Lighting
KEYNOTE
Keynote
Division 26
DESCRIPTION
Description
Epic Modern Medium Spider Mount
ASSEMBLYCODE
Assembly Code
D5020200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions